Colored Cord Clamp, Black & White
CLAMP-BU1
Blue Colored Cord Clamp - For 15A Locking And 15 Or 20A Straight Blade Black & White Plugs And Connectors
- Quickly identify voltage/ configuration. Available colors include standard NEMA voltage color codes
- Identify ownership at trade shows, entertainment venues, and other settings where equipment from multiple owners may be present, or to identify various cable length options within the same configuration
- For use with Black & White® 15, 20, or 30 Amp, 3-Wire locking and 15 or 20 Amp straight blade plugs and connectors
Color: Blue
Country of Origin : Mexico
Documents
Technical Information
-
General Information
UPC : 078477650264
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors