Loading...

Vertical Front Only Cable Management, 8" Channel x 80" long, Black Hinge Cover

8980L-VFO

A vertical cable management system designed to optimize performance and protect network cabling infrastructure. This high-capacity system provides a simplified solution for the routing of copper and fiber cables and mounts onto any industry standard equipment rack. The 8" wide channel was built to maximize cable handling capacity while protecting cable integrity in an injected molded product. This vertical management system comes with cable concealing covers and is kitted with accessories to properly manage the installation.

UPC Code: 078477416341
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Versatile solution for fiber and copper cable organization and management
  • Durable ABS plastic channels withstand years of use in demanding environments
  • Large finger passthrough space aligns with rack units
  • Radius edges protect cable routing
  • Front only and front/rear configurations
  • Dual hinged, cable concealing covers included
  • Channels kitted with cable retainers, slack loop organizers, mounting brackets, and covers
  • Accommodates top, bottom, side and pass-through cable routing
  • Mount on standard equipment racks

  • US7963486

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications