Loading...

1-Gang Toggle Switch Wallplate, Oversized, Non-Magnetic Stainless Steel

84101-40

1-Gang Toggle Device Switch Wallplate, Oversized, 302 Stainless Steel, Device Mount, - Stainless Steel

UPC Code: 078477201923
Country of Origin : China

Product Information

  • Product Features

    Color : Stainless Steel

    Gang : 1

    Material : 302 Stainless Steel

    Mount : Device

    Size : Oversized

    Standards and Certifications : UL/CSA

    Type : Toggle Switch

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications