Loading...

ATLAS-X1™ Cat 6A UTP QUICKPORT™ Jack, Blue

6AUJK-RL6

The ATLAS-X1 Cat 6A Component-Rated UTP QUICKPORT Copper Jack supports 10GBASE-T networks. The jack is part of a complete ATLAS-X1 Cat 6A UTP system, ideal for the most demanding mission-critical network applications. The jack supports emerging technologies and will easily adapt to network trends.

Color: Blue

UPC Code: 078477696125
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Product Family : Jacks

    Brand : ATLAS-X1

    Category Rating : Cat 6A

    Color : Blue

    Shielding : Unshielded

    Termination Type : Tool-Free

    Packaging : Single

    Shutter Mechanism : None

  • Independently tested and guaranteed to exceed all component, permanent link, and channel margins
  • Patented Retention Force Technology™ (RFT) protects against tine damage and increases system longevity
  • For Power over Ethernet (PoE), RFT maintains contact force between plug and jack, preventing arcing from intermittent disconnects
  • Unique design supports tool-free termination and re-termination and requires no specialized termination tool
  • Short jack design supports a wider range of applications (e.g. shallow boxes, enclosures, bend radius, etc.)
  • Terminates from 26 to 22 AWG solid or stranded conductors for use on various cable types
  • Robust IDCs can withstand 20 re-termination cycles and jack contacts are tested for 3,000 plug-mating cycles to ensure system longevity
  • Available in 14 ANSI/TIA-606-C compatible colors
  • Tested and approved for use in air-handling spaces (plenum rating) in accordance with UL Standard 2043
  • Select jacks available with interchangeable icons (voice, data, A/V, blank) for easy ID
  • Select colors available in 12-Pack GREENPACK™ packaging that is fully recyclable
  • Jack with internal shutter protects against dust and debris
  • Solid metal body dissipates 53% more heat than plastic, minimizing damage from excess heat in PoE applications
  • Tine geometry prevents arcing damage where plug and jack make contact

  • USD848430
  • MX289317
  • US7824231
  • USD752590
  • CA2699970
  • USD901509
  • EP2191541
  • USD818469

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications