Cat 6A Angled 110-Style Patch Panel, 48-Port, 2RU, Black
6A587-U48
Leviton Cat 6A UTP Angled 110-Style Patch Panels are designed for use with industry-standard 19-inch racks and cabinets for telecommunication room and data center applications. Patch panels exceed all component performance requirements in the ANSI/TIA-568.2 standard and the Class EA component requirements for the ISO/IEC 11801-1, and EN 57013-1 standards from 1 MHz to 500 MHz to support the IEEE 802.3 standard for 10GBASE-T network performance. Patch panels feature industry-standard in-line IDCs and are component rated, which provides greater Cat 6A performance margins in link and channel field testing.
Color: Black
Product Information
Product Features
Category : Cat 6A
Color : Black
Labeling : Mag Lens
Panel Shape : Angled
Ports : 48
RU : 2
Shielding : Unshielded
Termination : 110-Style Punchdown
- Independently tested and verified by Intertek (ETL) for Cat 6A component performance
- 110 IDC termination fields support 26 to 22 AWG solid copper conductors
- Conductor retention feature holds individual conductors in place during termination
- Pair Separation Towers facilitate separation of Cat 6A conductors
- Separated blocks provide room to work with larger Cat 6A cables and help to identify first-pair position
- Terminates up to 50% faster than Cat 6A panels requiring an additional termination manager
- Reversible card shows T568 A and B wiring schemes separately
- Industry-standard port density: 24-port 1RU and 48-port 2RU
- IDC stuffer caps provide termination strain relief
- Angled design facilitates proper bend radius
- CA2704110
- CA2754937
- EP2406857
- MX301443
- TWI566484
- US7736195
- US7740282
- US7896692
- US8544892
- US9462675
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors