Wetguard Watertight Straight Blade Inlet
68W49
30 Amp, 277 Volt, NEMA L7-30 , 2P, 3W, Single Locking Inlet with IP66 Rated Cover, Industrial Grade, Grounding, Corrosion Resistant, Wetguard - YELLOW
- BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents.
- ADVANCED LID DESIGN- Our spring-loaded flip lid is impact and chemical resistant with a Valox® PBT cover
- MORE SECURE- Dual-hasp provides additional lockout/tagout option for added security.
- DURABLE- Ideal for harsh environments with added resistance against heat, chemical corrosion, and physical abrasion
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477519363
Nema : L7-30P
Electrical Specifications
Amperage : 30 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 277 VAC
Wire : 3
Environmental Specifications
Enclosure Rating : NEMA 4, 4X, 12 IEC IP66
Environment : Wet
Flammability : Rated V-2 per UL 94 (wiring module)
Operating Temperature : -40°C to 60°C
Material Specifications
Blades/Contacts, Terminal Clamps : Electroless Nickel-coated Brass
Cover Gasket : Santoprene TPV
Cover/Lid : Valox PBT
Mounting and Assembly Screws : Stainless steel, non-magnetic
Terminal Screws : Electroless Nickel-coated Brass
Torsion Spring Mechanism (Flip Lids) : Stainless Steel
Wiring Module : Nylon
Wiring Module Mounting Cup : Valox PBT
Mechanical Specifications
Product ID : Ratings and NEMA I.D. permanently marked on device
Screw Terminal Torque : 12-14 in-lbs
Terminal Accom. : #12 AWG to #8 AWG
Product Features
Brand : Wetguard
Color : Yellow
Device Type : Locking Inlet
NEMA : L7-30P
Standards and Certifications
ANSI : C-73
CSA : C22.2 No. 42
NEMA : WD-6
NOM : 057
UL : 498
Warranty : Limited Lifetime Warranty