Loading...

50 Amp, 125/250 Volt, Black & White Locking Flush Mount Receptacle, Industrial Grade

6369CR

50 Amp, 125/250 Volt, Non-NEMA, 3P, 4W, Black & White Locking Flush Mount Receptacle,Industrial Grade, Grounding, Corrosion Resistant - BLACK

  • One piece contacts reduce friction and overheating
  • Rugged nylon construction resists impact, sunlight, chemicals, and rough use
  • Ratings and NEMA I.D. permanently marked on device
  • Industry exclusive limited lifetime warranty
UPC Code: 078477804629
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA Non-NEMA

Product Information

  • Electrical Specifications

    Amperage : 50 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage Withstand : 2000V minimum per UL 498

    Grounding : Grounding

    Maximum Working Voltage : 125/250V as rated

    Pole : 3

    Temperature Rise : Max 30ºC temp rise at full-rated current after 150 cycles of OL at 150% rated DC current

    Voltage : 125/250 VAC

    Wire : 4

  • Environmental Specifications

    Environment : Corrosive

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -40°C to 75°C

  • Material Specifications

    Assembly Rivets : SS 302/304

    Back Cover : Reinforced Nylon

    Body and Contract Carrier : Reinforced Nylon

    Box Terminal : 0.062inch thick Nickel Plated Copper

    Color : Black

    Connector Contact - Binding Plate : 0.100inch thick Nickel Plated Brass

    Connector Contact - Spring : 0.041inch thick Nickel Plated Brass

    Contact Rivet : Nickel Plated Brass

    Face Module : Reinforced Nylon

    Mounting Screws : SS 302/304

    Mounting Strap : Single piece SS 302/304

    Shroud : 0.062 inch thick SS 302/304

    Terminal Set Screw : SS 302/304

  • Mechanical Specifications

    Product ID : Ratings and Catalogue No. molded into face

    Terminal Accom. : #10min to #6max AWG Solid or Stranded Wire (Stranded Wire for Ground only)

    Terminal ID : X, W, Y, Z and Green for ground

  • Product Features

    Brand : Black and White

    Color : Black

    NEMA : Non-NEMA

  • Standards and Certifications

    CSA C22.2 No. 42 : File 152105

    NOM : 057

    RoHS : Compliant

    UL 498 : File E13399

    Warranty : Lifetime Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications