EXTREME™ Cat 6 QUICKPORT™ Jack, 200-pack GREENPACK™, Blue
61110-2L6
The EXTREME Category 6 copper jack is designed to be used with all QUICKPORT compatible products. This 200-pack GREENPACK features Sustainably Smart Packaging that uses no single-use plastic and is fully recyclable. It features unique pair separation towers allowing for quicker and easier terminations. The jack is built on a 180-degree configuration with the punch field in the back, allowing for rear termination.
Color: Blue
Country of Origin : United States
Product Information
Product Features
Product Family : Jacks
Brand : EXTREME
Category Rating : Cat 6
Color : Blue
Shielding : Unshielded
Termination Type : Punchdown
Packaging : GREENPACK 200-Pack
Shutter Mechanism : None
- Terminates 26 to 22 AWG solid conductors and 24 to 22 AWG stranded conductors
- Terminates 26 AWG stranded conductors up to 5 times
- Capable of multiple re-terminations
- Gas-tight IDC jacks prevent corrosion
- Easy to read wiring label simplifies punchdown
- Patented Retention Force Technology protects tines from damage and increases system longevity
- Pair Separation Tower design facilitates separation of conductors and minimizes untwisting
- 180-degree configuration allows for rear termination
- Available in 14 ANSI/TIA-606-C compatible colors for color coding or organization
- Available individually, in bulk packages of 25, and in bulk packages of 150 with a JackRapid™ Punchdown Tool
- Select colors available in 200 pack Sustainably Smart Packaging that uses no single-use plastic and is fully recyclable
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors