Cat 5e Standard UTP Patch Cord, 3 ft (0.9 m), Green
5G460-3G
Cat 5e UTP Patch Cords are designed to be used in Cat 5e UTP structured cabling systems. Uses include high-bandwidth applications such as Gigabit Ethernet and 622 Mbps ATM.
Color: Green
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477164334
RoHS Compliant : Yes
Product Features
Product Family : Patch Cords
Brand : Standard
Category Rating : Cat 5e
Color : Green
Length : 3 ft (0.9 m)
Shielding : Unshielded
Flame Rating : CM
Packaging : Single
Region : USA,Canada
Features & Benefits
- Available in 5 colors for color coding and organization
- Available in 4 standard lengths (custom lengths available)
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors