Loading...

Cat 5e UTP Patch Cords

Cat 5e UTP Patch Cords

All Leviton patch cords are components of a category-rated network infrastructure solution that also includes jacks, patch panels, and approved Leviton partner cabling. For optimum performance and full system warranty, use a Leviton Contractor Program installer to install your Leviton components.

  • Independently tested and verified by Intertek (ETL)
  • Component-rated for optimum channel performance
  • UTP available with standard or SlimLine plug
  • 24-gauge stranded cable for maximum flexibility
  • Standard plugs feature overmolded boot to protect plug
  • SlimLine styles feature narrow profile plug to reduce congestion in high-density applications
  • SlimLine styles snagless boot design prevents tab breakage
  • Leviton patch cord required for channel warranty
  • Standard shielded style for EMI/RFI protection
  • Supports Power over Ethernet (PoE) applications defined by IEEE 802.3bt PoE Type 1 (15.4 Watts) formerly 802.3af, Type 2 (30 Watts) formerly 802.3at, Type 3 (60 Watts), Type 4 (90 Watts), and Cisco UPoE (60 Watts)