Loading...

50 Amp, 125/250 Volt, 3P, 4W, Surface Mtg Receptacle, Straight Blade, Industrial Grade, Grounding, Black

55050

DISCONTINUED Suggested Replacement SKUs:

50 Amp, 125/250 Volt, NEMA 14-50R, 3P, 4W, Surface Mtg Receptacle, Straight Blade, Industrial Grade, Grounding, , Side Wired, Steel Strap, - Black

Built of durable thermoplastic, Leviton Power Receptacles — come equipped with heavy-gauge, double-wire copper alloy contacts. To ensure correct and speedy wiring, terminals have ID markings.

UPC Code: 078477100257
Country of Origin : Please Contact Customer Service
NEMA 14-50R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 3 HP

  • Electrical Specifications

    Amperage : 50 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 3

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Voltage : 125/250 VAC

    Wire : 4

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Thermoplastic

    Color : Black

    Face Material : Thermoplastic

    Strap Material : Galvanized Steel

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : #4 - #8AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

  • Product Features

    Amperage : 50 A

    Color : Black

    NEMA : 14-50R

    Voltage : 125/250 VAC

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NEMA : WD-6

    NOM : 057

    UL498 : File E13399

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications