15 Amp Duplex Receptacle/Outlet, Industrial Grade, Tamper-Resistant, Self-Grounding
5262-SGW
Duplex Receptacle Outlet, Extra Heavy-Duty Industrial Specification Grade, Tamper-Resistant, Smooth Face, 15 Amp, 125 Volt, Back or Side Wire, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - White
Color: White
Product Information
- AC Horsepower Ratings - At Rated Voltage : 1/2 HP 
- Electrical Specifications - Amperage : 15 A - Dielectric Voltage : Withstands 2000V per UL498 - Grounding : Self-Grounding - Pole : 2 - Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current - Voltage : 125 VAC - Wire : 3 
- Environmental Specifications - Flammability : Rated V-2 per UL 94 - Operating Temperature : -40°C to 75°C 
- Material Specifications - Body Material : Nylon - Face Material : Nylon - Ground Clips : Brass - Grounding Screw : Brass 8-32 - Line Contacts : Triple-Wipe .040" High Performance Brass Alloy - Strap Material : Brass .050" - Terminal Clamp : Zinc-Plated Steel - Terminal Screws : Brass 10-32 
- Mechanical Specifications - Product ID : Ratings are permanently marked on device - Screw Terminal Torque : 14-18 in-lbs - Terminal Accom. : 14-10 AWG - Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral - Termination : Back or Side Wire - Wire Type : Solid or Stranded Building Wire 
- Product Features - Color : White - Device Type : Duplex Receptacle Outlet - Feature : Tamper-Resistant,Smooth Face - Grade : Extra Heavy-Duty Industrial Specification Grade - NEMA : 5-15R 
- Standards and Certifications - ANSI : C-73 - Applicable Standards : UL 498, CSA C22.2 No. 42, FedSpec W-C 596 - Certification/Listing : UL, CSA, NOM-ANCE - NEMA : WD-1 & WD-6 
- Warranty - Warranty : 10-Year Limited 
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
     
                 
                 
                 
                 
                