Loading...

QUICKPORT™ 6-Port DIN Rail-Mount Box, Black

41089-6DN

The compact QUICKPORT 6-Port DIN Rail-Mount Box provides an ideal network patching solution for industrial automation and control panels. The box includes a Leviton QUICKPORT Decora 6-port Insert, and allows for orientation of the 1-3/8 inch cable access port at the top or bottom, thereby increasing flexibility of cabling within a tight control enclosure. The box depth is suitable for Cat 5e or Cat 6 applications. 

Color: Black

UPC Code: 078477701065
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Compact patching capability – 6-port QUICKPORT Decora Insert included (alternate port configurations available: 4164x-00x)
  • Insert is compatible with all QUICKPORT connectors
  • Accepts any Decora insert (1 through 6 ports)
  • 1-3/8 inch nominal cable access port accepts 1-inch trade conduit fittings — supplied with 1-inch bushing
  • Compatible with standard and low-profile 35 mm symmetrical DIN rails and 32 mm asymmetrical DIN rails
  • DIN rail adapter disconnect tab enables easy and quick installation and removal

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications