Angled Single-Gang QUICKPORT™ Wallplate, 2-Port, Ivory
41081-2IP
Angled single-gang wallplates accept QUICKPORT snap-in modules to support multimedia applications with 2 or 4 ports. Use where an economical one-piece, single-gang flush-mount housing is desired. Available in three colors (white, light almond, and ivory) with color-matched screws.
Color: Ivory
Product Information
- Angled ports facilitate optimal cable management, ensuring proper bend radius compliance in front and back of connector
 - Recessed ports protect jack and patch cord plug
 - Color-matched wallplate screws
 - Fits within minimum rectangular NEMA openings
 - Compatible with all individual UTP, Fiber, and AV QUICKPORT modules* (*see Product Specification document for further information)
 - Individual port configurability allows specification flexibility
 - Ideal for CAT 6A applications at the workstation
 
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors