Decora Telephone/Video Wall Jack Assembly, 6P4C + F, Screw Terminals, White
40159-W
Leviton's Telephone and Video Decora Wallplates are ideal where flush-mount telephone or video connection plates are needed. The Decora inserts support voice and video applications in NEMA openings where a Decora-brand look is desired. Durable video connection wallplates are available with a nickel-plated female-to-female 75 Ω F-Connector Coupler. The preassembled wallplate design provides quick and easy installation.
Country of Origin : United States
Documents
Technical Information
-
General Information
UPC : 078477397718
Product Features
Color : White
Style : Decora
Type : Telephone & Video Wallplates
Features & Benefits
- The lead-frame 6P4C design improves reliability and provides a simple installation
- Mounts to single-gang backboxes or four-square boxes with appropriate user-provided reducer
- Includes mounting hardware with color matched faceplate screws
- Available as single-gang faceplate with two 6P4C or one 6P4C jack and one F-Connector Coupler
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors