Loading...

30 Amp, Toggle Switch, Single-Pole, Lighted Handle, Quiet Switch, Extra Heavy Duty Spec Grade

3031-LHI

30 Amp, 120 Volt, Toggle Lighted Handle - Illuminated OFF Single-Pole AC Quiet Switch, Extra Heavy Duty Spec Grade, Self Grounding, Back & Side Wired, - Ivory

Leviton’s Industrial Grade AC toggle switches for extra heavy-duty applications represent top-of-the-line quality and peak performance. Leviton uses the finest materials available and the highest production standards to produce industrial switches of unmatched versatility and reliability.

UPC Code: 078477781418
Country of Origin : Please Contact Customer Service

Product Information

  • AC Horsepower Ratings

    Horsepower Rating : 2 hp @ 120 V

    Max. Amperage : 24 A

  • Electrical Specifications

    Amperage : 30 A

    Endurance : 50,000 cycles minimum

    Overload (UL20) : 100 cycles of overload at 4.8 times rated current

    Voltage : 120 VAC

    Grounding : Self-Grounding Clip and Terminal

    Function : Single-Pole (SP)

    Dielectric Voltage : 1500 V

    Temperature Rise : Max 30°C at full rated current

  • Environmental Specifications

    Flammability Rating : Rated V-2 per UL 94

    Operating Temperature : Maximum continuous 65°C, minimum -40°C (w/o impact)

    Storage Temperature : -40°C to 65°C

  • Mechanical Specifications

    Product ID : Ratings are marked on device

    Wire Accomodation : 14-#10 AWG back wired; #14-#12 AWG side wired

    Termination : Back and Side Wire

    Screw Terminal Torque : 14-18 in-lbs

  • Product Features

    Feature(s) : Illuminated (Load OFF)

    Color : Ivory

    Device Type : Toggle Switch

    Grade : Extra Heavy-Duty Industrial Specification Grade

  • Standards and Certifications

    NEMA : WD-1 and WD-6

    Applicable Standards & Certifications : UL 20

    ANSI : C-73

  • Warranty

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications