Loading...

Submeter, Indoor, 277/480V, 3 Phase 4 Wire, 4 Three Element Meters, Electric Meter, MMU

2M404-CFG

DISCONTINUED

Discontinued Product. Series 2000 Submeter, 4-Meter Medium MMU 277/480VAC 3P/4W, Configured for amperage ratings and optional demand feature, SUBMETER ONLY

Leviton Series 2000 Submeter Multiple Meter Units (MMUs) are designed for commercial and industrial multi-tenant submetering applications in which multiple three phase loads (120/208V or 277/480V) are fed from the same or adjacent power distribution panels to be metered.

NOTE: All MMU orders require submittal of a Configuration Form. Please download the form from this page located below.

UPC Code: 078477607411
Country of Origin : United States

Product Information

  • Electrical Specifications

    Voltage : 277/480 VAC 3PH 4W

  • Product Features

    CTs Included : No Meter Only

    Communication : Pulse Output

    Enclosure : Indoor (NEMA 1)

    Meter Configuration : Multiple Meter Unit

    Product Line : Series 2000 MMU

    Product Type : Electric Submeter

Related Videos

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications