Loading...

Black & White® Lever Edge™ Locking Plug

2311E

Black & White® Lever Edge™ 20 Amp 125 Volt Locking Plug, NEMA L5-20P, Grounding, Industrial Grade

What happens when you combine Leviton’s industry-leading Black and White® line of straight blade and locking plugs and connectors with the future of wiring? Meet Lever Edge™ wiring devices, designed for simple installations, time savings, superior performance, and long-lasting reliability. Simply open the lever, push the wire into the color-coded terminals, click down, and you’re done.

  • Secure: Lever mechanism provides a strong, secure wire connection
  • Reliable Connection: Levers reduce risk of loose wire termination
  • User Safety: No tool required for wire-termination
  • Time-savings: Quick wiring and unwiring
  • Durable: Exceptional performance against heat and vibration
  • User-friendly design: Color-coded lever terminals reduce risk of miswiring
UPC Code: 078477021309
Country of Origin : Mexico
NEMA L5-20P

Product Information

  • Electrical Specifications

    Amperage : 20 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole(s) : 2

    Temperature Rise : Max 30 C after 250 cycles OL at 200 percent rated

    Voltage : 125 VAC

    Wire(s) : 3

  • Environmental Specifications

    Environment : Dry

    Flammability Rating : Rated HB or better UL94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Assembly Screws : #6 Zinc Plated Steel

    Lever Material : Thermoplastic

    Back Cover : Thermoplastic (clear)

    Blades/Contacts : Phosphor Bronze

    Body : Impact Modified Nylon

    Clamp Insert : Nylon

    Cord-Clamp : Nylon

    Wire Module : Nylon

  • Mechanical Specifications

    At Rated Voltage : 1 HP

    Cord Range : 0.36-0.72

    Product ID : Ratings are permanently marked on device

    Wire Gauge : 14-10 AWG

    Lever ID : Black-Hot, Green-Ground, White-Neutral

    Assembly Screw Torque : 10-14 in-lbs

    Cord Clamp Screw Torque : 12-14 in-lbs

    Termination : Color-Coded Levers

  • Product Features

    Brand : Black & White,Lever Edge

    Color : Black-White

    Device Type : Locking Plug

    NEMA : L5-20P

  • Standards & Certifications

    ANSI : ANSI C-73

    CSA C22.2 No. 42 : File E13393

    NEMA : WD-6

    UL Fed Spec WC-596 : File E13393

    UL498 : File E13393

  • Warranty

    Warranty : 2-Year Limited

  • US12244112

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Black & White® Lever Edge™ Plugs & Connectors

The Future Of Wiring Is Here

Learn more about Lever Edge wiring devices, designed for simple installation, time savings, superior performance, and long-lasting reliability.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications