18 Series Male Receptacle, 90-Degree, 2/0 - 4/0 AWG, Double Set Screw
18R23-UH
18 Series Ball Nose Cam-Type Male Panel Mount Receptacle, 90-Degree, #2 - 4/0 AWG, Double Set Screw, 400 Amp Max, 600VAC/DC, Brown
Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
- Single or double set screw termination
- NEMA 3R rated for outdoor use when mated
- UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
Color: Brown
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477719770
RoHS Compliant : Yes
Product Features
Cable Range : 2/0-4/0 AWG
Color : Brown
Component : Receptacle
Connection Type : Double Set Screw
Gender : Male
Max. Amperage : 400 Amp
Max. Voltage : 600 Volt
Series : 18
Standards and Certifications : UL/CSA
Style Name : 90-Degree
Warranty : NA