15 Amp Toggle Switch, 3-Way, Canadian, Commercial Spec Grade
18203-CB
3-Way Toggle Switch, Commercial Specification Grade, Framed, Canadian, 15 Amp, 347 Volt AC, Side Wire, Brown
Color: Brown
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 06867911939
Electrical Specifications
Amperage : 15 A
Dielectric Voltage : Withstands 1500V for 1 minute
Endurance : 50,000 cycles minimum
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 65°C
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Temperature Rise : Maximum 30 degrees C rise
Environmental Specifications
Base Material : Thermoplastic
Contact Material : Silver Alloy
Cover Material : Thermoplastic
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 65°C
Strap Material : Steel
Terminal Screws : Brass 8-32
Toggle : Polycarbonate
Material Specifications
Actuator Material : Thermoplastic
Base Material : Thermoplastic
Body Material : Thermoplastic
Color : Brown
Contact Material : Silver Alloy
Cover Material : Thermoplastic
Device Type : Toggle Switch
Feature 3 : Framed
Feature 4 : Canadian
Function : 3-Way
Grade : Commercial Specification Grade
Strap Material : Steel
Terminal Screws : Brass 8-32
Toggle : Polycarbonate
Voltage : 347 VAC
Mechanical Specifications
Amperage : 15 A
Dielectric Voltage : Withstands 1500V for 1 minute
Endurance : 50,000 cycles minimum
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Product ID : Ratings are permanently marked on device
Temperature Rise : Maximum 30 degrees C rise
Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired
Terminal ID : Brass-Hot (If Applicable) Black-Hot White-Neutral Green-Gnd
Termination : Side Wire
Torque Range : 12-14 inch pounds
Voltage : 347 VAC
Product Features
Color : Brown
Device Type : Toggle Switch
Feature 3 : Framed
Feature 4 : Canadian
Function : 3-Way
Grade : Commercial Specification Grade
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired
Terminal ID : Brass-Hot (If Applicable) Black-Hot White-Neutral Green-Gnd
Termination : Side Wire
Torque Range : 12-14 inch pounds
Voltage : 347 VAC
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 111 : File #152105
UL Fed Spec WS896E : File #E7458
UL Standard : UL20
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors