15 Amp Toggle Switch, 3-Way, Quiet Switch, Commercial Spec Grade
18203-CG
15 Amp, 347VAC, Toggle, 3-Way AC Quiet Switch, Framed, Commercial Spec Grade, Side Wired - GRAY
Color: Gray
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 06867918397
Electrical Specifications
Actuator Material : Thermoplastic
Amperage : 15 A
Body Material : Thermoplastic
Color : Gray
Dielectric Voltage Withstand : Withstands 1500V for 1 minute
Endurance : 50,000 cycles minimum
Feature : Canadian - Framed
Grounding : Grounding
HP Rating : 1/2HP-120V 2HP-240V-277V-347V
Max. Amperage : 12 Amp
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Standards and Certifications : UL/CSA
Strap Material : Steel
Temperature Rise : Maximum 30 degrees C rise
Termination : Side
Voltage : 347 VAC
Warranty : 10-Year Limited
Environmental Specifications
Flammability : Rated HB or better UL94
Operating Temperature : 0°C to 40°C
Material Specifications
Base Material : Thermoplastic
Color : Gray
Contact Material : Silver Alloy
Cover Material : Thermoplastic
Strap Material : Steel
Terminal Screws : Brass 8-32
Toggle : Polycarbonate
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Torque Range : 12-14 inch pounds
Product Features
Body Material : Thermoplastic
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 111 : File #152105
UL Fed Spec WS896E : File #E7458
UL Standard : UL20
Warranty : 10-Year Limited