15 Amp Toggle Switch, Single-Pole, Quiet Switch, Commercial Spec Grade
18201-CG
15 Amp, 347VAC, Toggle, Single Pole AC Quiet Switch, Framed, Commercial Spec Grade, Side Wired - GRAY
Color: Gray
Country of Origin : Please Contact Customer Service
Instruction Sheet
Technical Information
-
General Information
UPC : 06867918395
Electrical Specifications
Amperage : 15 A
Product Features
Actuator Material : Thermoplastic
Amperage : 15 A
Body Material : Thermoplastic
Color : Gray
Feature : Canadian - Framed
Grounding : Grounding
HP Rating : 1/2HP-120V 2HP-240V-277V-347V
Max. Amperage : 12 Amp
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Side Wire
Voltage : 347 VAC
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors