Loading...

Female Panel Mount Receptacle, 30-Degree, 250-500 MCM, Threaded Stud w/Microswitch Termination

17RSW-SE

17 Series Panel Mount Receptacle, Female, 600 Amp Max, 600 Volt, 30 Degree Angle, Threaded Stud w/Microswitch Termination, 250-500 MCM Cable Range, Black

Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
  • 15, 16/18, and 17 Series devices are NEMA 3R-Rated for use in outside locations
  • Shatter and crack proof – high durometer thermoplastic vulcanizate (TPV - Santoprene)
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications

Color: Black

UPC Code: 078477415658
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Max. Amperage : 600 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santoprene

  • Mechanical Specifications

    Cable Range : 250-500MCM AWG

    Connection Type : Threaded Stud w/ Microswitch

    Gender : Female

  • Product Features

    Color : Black

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications