Loading...

Female Angle Terminal Connector, #2 - 4/0 AWG, Bus Bar Mount

16F21-UE

16 Series Taper Nose Single Pole Cam Type Female Terminal Connector, Bus Bar Mount, Angle, #2 - 4/0 AWG, 400 Amp Max, Black

Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.

  • Single or double set screw or crimp tube termination
  • NEMA 3R rated for outdoor use when mated
  • Designed with cylindrical profile to reduce snap
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications

Color: Black

UPC Code: 078477721216
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Max. Amperage : 400 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contacts : Brass

    Strain Relief : Copper Wire

  • Mechanical Specifications

    Cable Range : 2-4/0 AWG

    Connection Type : Terminal

    Gender : Female

  • Product Features

    Color : Black

  • Standards and Certifications

    NEMA Rating : Type 3R

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications