Roll over to zoom 20 Amp, 125 Volt, Decora Plus Duplex Receptacle Outlet, Industrial Grade
16352-1PI
Leviton offers custom imprinting solutions to meet the 2014 National Electrical Code requirements for identifying receptacles that will be automatically de-energized as part of an overall plug load control program. All 15A & 20A, 125V receptacles that are automatically controlled will be marked with a specific symbol.
Color: Ivory
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477704776
Nema : 5-20R
RoHS Compliant : Yes
AC Horsepower Ratings
At Rated Voltage : 1 HP
Electrical Specifications
Amperage : 20 A
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self-Grounding
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Environmental Specifications
Operating Temperature : -40°C to 75°C
Material Specifications
Body Material : Nylon
Face Material : Nylon
Ground Clips : Brass
Grounding Screw : Zinc-Plated Steel 8-32
Line Contacts : Brass Triple-Wipe .031 Thick
Strap Material : Zinc-Plated Steel 0.042
Terminal Clamp : Zinc-Plated Steel
Terminal Screws : Brass 10-32
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back or Side Wire
Wire Type : Solid or Stranded Building Wire
Product Features
Brand : Decora Plus
Color : Ivory
Device Type : Duplex Receptacle Outlet
Feature : Split-circuit, One Outlet Marked "Controlled",Smooth Face
Grade : Heavy-Duty Industrial Specification Grade
NEMA : 5-20R
Standards and Certifications
ANSI : C-73
Applicable Standards : UL 498, CSA C22.2 No. 42
Certification/Listing : UL, CSA, NOM-ANCE
NEMA : WD-1 & WD-6
Warranty
Warranty : 10-Year Limited
Patents
- MX321216
- US8684771
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors