Loading...

Male Plug, #8 - #4 AWG, Crimp Tube Termination

15D23-UH

15 Series Cam-Type Male Plug, Contact & Insulator, Detachable, Crimp Tube Termination, #8 - #4 AWG, 140 Amp Max, Type 3R When Mated, Brown

Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.

  • NEMA 3R rated for outdoor use when mated
  • UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
UPC Code: 078477710579
Country of Origin : Mexico

Product Information

  • Product Features

    CSA : C22.2 No 1691

    Cable Range : 8-4 AWG

    Color : Brown

    Connection Type : Crimped

    Max. Amperage : 140 Amp

    Max. Voltage : 600 Volt

    UL : 1691

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications