BERK-TEK™ SST Cat 6A U/UTP Cable, CMR, Pink, 1000 ft (305 m), TEKPAK™ Box
11144802
Leviton's BERK-TEK SST is the highest-performing Cat 6A UTP cable, and the best choice for high-bandwidth mission-critical applications such as Wi-Fi 5/6/7 access points, medical imaging technology, financial/trading platforms, and ultra-high-definition 4K video. SST offers unmatched assurance of network performance with superior signal isolation and excellent high-PoE (Power over Ethernet) performance. A specially designed isolation wrap provides superior heat management and noise-canceling performance.
Color: Pink
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
RoHS Compliant : Yes
Product Features
Product Family : Copper Cable
Brand : Global SST
Category Rating : Cat 6A
Color : Pink
Construction : U/UTP
Flame Rating : CMR
Length : 1000 ft (305 m)
Packaging : TEKPAK Box
Features & Benefits
- Unmatched assurance of network performance with best in class 10 dB Alien Crosstalk (AXT) margin and 4 dB ACRF and PSACRF margins
- Capable of supporting network operation in adverse real-world conditions
- Worry-free PoE performance with LP (0.5A) rating that can support 100 W PoE with bundles of up to 480 cables
- Performance beyond standard are independently verified by ETL in the Leviton Verified Performance program
- Premier Cat 6A performance margins with Leviton's ATLAS-X1™ connectivity
- Supports 1 GbE with PoE Type 1 up to 155 m (508 feet) when used in the ATLAS-X1 SST MILLENNIUM™ System
- Packaging is 100% recyclable
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors