Loading...

RDT Cat 6A U/UTP Cable, CMP, Green, 1000 ft (305 m), TEKPAK™ Box

11143775

RDT cable features a reduced diameter of 0.230" (vs. 0.260" average Cat 6A cable), creating better flexibility, optimized cable management, and improved tray-fill ratio for high-density installations. It offers excellent signal isolation, with PoE and alien crosstalk performance that exceeds standards, making it an excellent choice for 802.11ac wireless, HD video, and IP security. The cable’s isolation wrap provides superior heat management and noise-reducing performance. The electrical performance is independently verified by ETL (Intertek) as part of the Leviton Verified Performance program.

Color: Green

Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Brand : Global RDT

    Category Rating : Cat 6A

    Color : Green

    Construction : U/UTP

    Flame Rating : CMP

    Length : 1000 ft (305 m)

    Packaging : TEKPAK Box

  • Reduced diameter of 0.230” (5.84mm)
  • 8dB PSANEXT and PSAACRF margin to Cat 6A requirements
  • Internal parameters compliant with Cat 6A standards
  • Limited Power (LP) rating of 0.7 amps
  • Listing Temperature of 105° C
  • Performance to these specifications are independently verified by ETL in the Leviton Verified Performance program

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications