Loading...

BERK-TEK™ RDT Cat 6A U/UTP Cable, CMR, Orange, 1000 ft (305 m), Reel

11143155

BERK-TEK RDT cable features a Reduced Diameter Technology with an industry leading small diameter of 0.245" (vs. 0.260" average Cat 6A cable), creating better flexibility, optimized cable management, and improved tray-fill ratio for high-density installations. It offers excellent signal isolation, with PoE (Power over Ethernet) and alien crosstalk performance that exceeds standards, making it an excellent choice for Wi-Fi 5 wireless, HD video, and IP security. The cable’s isolation wrap provides superior heat management and noise-reducing performance.

Color: Orange

Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Category Rating : Cat 6A

    Color : Orange

    Construction : U/UTP

    Flame Rating : CMR

    Length : 1000 ft (305 m)

    Packaging : Reel

  • Reduced diameter of 0.245" (6.22 mm)
  • 8 dB PSANEXT and PSAACRF margin to Cat 6A requirements
  • Internal parameters compliant with Cat 6A standards
  • Limited Power (LP) rating of 0.5 A
  • Listing Temperature of +75 °C (+167 °F)
  • Performance to these specifications are independently verified by ETL in the Leviton Verified Performance program
  • Compact design optimizes pathway space and reduces pathway costs over other 6A cables
  • Improved flexibility and reduced bend radius enables ease of installation
  • Elimination of cable cross-filler increases speed of installation and reduces jobsite waste for a more sustainable future
  • Precision Twist Technology provides enhanced transmission performance
  • Worry-free 100 W PoE performance with up to 360 cables in a single bundle
  • Smaller size and lower weight means less greenhouse gases emitted during transportation
  • Small diameter reels optimize storage space in warehouses
  • TEKPAK™ boxes allow for the product to be deployed without additional equipment
  • Leviton Network Solutions is helping to create a more sustainable future and has achieved carbon neutrality across our entire business unit

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications