 
                                
                            LANMARK-6 Cat 6 U/UTP Cable, CMP, Green, 1500 ft (457 m), Box
11074897
LANMARK-6 features a reduced diameter compared to other Category 6 UTP copper cables. This is an ETL Category 6 verified cable, constructed without the center spline for easy installation and termination. LANMARK-6 is capable of transmitting applications such as 1000BASE-T. It is ideal for network applications that extend to 250 MHz. LANMARK-6 is available in both CMP and CMR and conforms to ANSI/TIA-568.2 Category 6 and ISO/IEC 11801 2nd Edition Class E Category 6 requirements.
Color: Green
Country of Origin : United States
                            RoHS Compliant:   
                                Yes – Click Here
                            
                            
                          Product Information
- Product Features - Brand : LANMARK-6 - Category Rating : Cat 6 - Color : Green - Construction : U/UTP - Flame Rating : CMP - Length : 1500 ft (457 m) - Packaging : Box 
- Cost effective Category 6 performance in a compact design
- Provides additional usable bandwidth for future applications since it is characterized to 500 MHz
- Third-party verified performance
- May be installed in air-handling ducts and plenums without conduit in accordance with the National Electrical Code (NFPA 70) and the National Building Code of Canada
- Compact box design takes up less shelf space and allows cable to be pulled easily from the box without kinking
- Max bundle size for 100 W PoE is 240 cables
- Clearly identified packaging eliminates potential confusion
- Unique ID in print legend allows cable to be traced without additional equipment
- Made with Leviton's advanced FLX-1 technology for maximum flexibility, tighter bend radius and smoother pulls
- Made with Patented Profile Technology
- Packaging is 100% recyclable
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
                
                    
                
                
            