Cat 6+ U/UTP Cable, CM Rated, White, 1000 ft (305 m), Reel in a Box
105-UTP6M-MWB
Color: White
Country of Origin : Taiwan
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Category Rating : Cat 6
Color : White
Construction : U/UTP
Flame Rating : CM
Length : 1000 ft (305 m)
Packaging : Reel in a Box
Features & Benefits
- Meets ANSI/TIA-568-C.2 and ISO/IEC 11801 Class E, IEC 61156-5, EN50173, and RoHS Compliant Standards
- Optimum support for Gigabit Ethernet
- Supports IEEE 802.3: 1000BASE-T (Gigabit Ethernet), 100BASE-T (fast Ethernet), and 10BASE-T applications
- Includes non-metallic cross separator allowing for stronger signal strength and less vulnerability to noise interference
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors