Loading...

LANMARK-6 Cat 6 U/UTP Cable, CMP, Yellow, 1000 ft (305 m), Box

10136751

LANMARK-6 features a reduced diameter compared to other Category 6 UTP copper cables. This is an ETL Category 6 verified cable, constructed without the center spline for easy installation and termination. LANMARK-6 is capable of transmitting applications such as 1000BASE-T. It is ideal for network applications that extend to 250 MHz. LANMARK-6 is available in both CMP and CMR and conforms to ANSI/TIA-568.2 Category 6 and ISO/IEC 11801 2nd Edition Class E Category 6 requirements.

Color: Yellow

Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Brand : LANMARK-6

    Category Rating : Cat 6

    Color : Yellow

    Construction : U/UTP

    Flame Rating : CMP

    Length : 1000 ft (305 m)

    Packaging : Reel

  • Cost effective Category 6 performance in a compact design
  • Provides additional usable bandwidth for future applications since it is characterized to 500 MHz
  • Third-party verified performance
  • May be installed in air-handling ducts and plenums without conduit in accordance with the National Electrical Code (NFPA 70) and the National Building Code of Canada
  • Compact box design takes up less shelf space and allows cable to be pulled easily from the box without kinking
  • Max bundle size for 100 W PoE is 240 cables
  • Clearly identified packaging eliminates potential confusion
  • Unique ID in print legend allows cable to be traced without additional equipment
  • Made with Leviton's advanced FLX-1 technology for maximum flexibility, tighter bend radius and smoother pulls
  • Made with Patented Profile Technology
  • Packaging is 100% recyclable

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications