Loading...

15 Amp Polarized Plug, Non-Grounding, White

101-WP

Plug, Straight Blade, Residential Grade, 15 Amp, 125 Volt, NEMA 1-15P, 2-Pole, 2-Wire, Polarized, Non-Grounding - White

Color: White

UPC Code: 07847702422
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA 1-15P

Product Information

  • Product Features

    Amperage : 15 A

    Assembly Screws : Steel, Zinc Plated

    Blades/Contacts : Brass

    Body Material : Thermoplastic

    Color : White

    Cord Range : .250 Max.

    Feature : Polarized

    Grade : Residential

    Grounding : Non-Grounding

    NEMA : 1-15P

    Pole : 2

    Standards and Certifications : UL/CSA, NOM

    Voltage : 125 VAC

    Warranty : 2-Year Limited

    Wire : 2

    Wire Gauge : 20-16 AWG

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications