Loading...

Cat 6+ U/UTP Cable, CM Rated, Gray, 1000 ft (305 m), Reel in a Box

101-UTP6M-MSB

Color: Gray

Country of Origin : Taiwan

Product Information

  • Product Features

    Category Rating : Cat 6

    Color : Gray

    Construction : U/UTP

    Flame Rating : CM

    Length : 1000 ft (305 m)

    Packaging : Reel in a Box

  • Meets ANSI/TIA-568-C.2 and ISO/IEC 11801 Class E, IEC 61156-5, EN50173, and RoHS Compliant Standards
  • Optimum support for Gigabit Ethernet
  • Supports IEEE 802.3: 1000BASE-T (Gigabit Ethernet), 100BASE-T (fast Ethernet), and 10BASE-T applications
  • Includes non-metallic cross separator allowing for stronger signal strength and less vulnerability to noise interference

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications