Loading...

Decora Smart Fan Speed Controller, Z-Wave Plus, Neutral Wire Required

ZW4SF-1BW

Decora Smart Z-Wave Fan Speed Controller for use with overhead ceiling paddle fans, not to exceed 1.5A maximum load – White

BENEFITS

  • Don't worry about stale air – make your existing ceiling fan smart to circulate airflow and improve the wellness of your home
  • Never reach for the pull chain again – Adjust fan speed from max, high, medium, low, and off using the third-party hub’s app, schedules, or voice control with a Z-Wave hub
  • Use your voice to set your fan speed – using compatible Z-Wave hub
  • Personalize your home – have your fan turn on to the speed you want every time using compatible Z-Wave hub; perfect for bedrooms, home offices, home gyms, and living areas
  • Control your fan from another wall location in your home – can pair with DD00R Companion
  • Increase the reliability of your Z-Wave network – acts as a repeater to strengthen your Z-Wave Mesh network

FEATURES

  • Quiet fan speed control – On/off control with four speed options including low, medium, high and max
  • Works with overhead ceiling fans – rated for up to 1.5A, ideal for pull-chain ceiling fans without electronic control
  • Match your style – it’s easy to change the color using DDKIT to update to Black, Grey, Light Almond, Ivory, or Brown
  • Easy Install – replaces your existing switch; wire leads and slim design make install a breeze
  • Know how fast the fan is going – LEDs on the device light up to show you the fan's current speed
  • Single Pole or 3-Way – works with DD00R Wired Dimmer Companion
  • Change the color – Change the dimmer faceplate color to black, gray, brown, light almond, ivory or white using DDKIT

TECH SPECS

  • Supports Z-Wave 7th generation mesh wireless for control of connected ceiling paddle fans with certified Z-Wave hubs
  • Uses 700 series chipset; works with other devices displaying the Z-Wave logo; backwards compatible with older generations of Z-Wave devices
  • Meets the Z-Wave specification for the latest in speed, performance, and security
  • Supports SmartStart enrollment when used with a Z-Wave controller that supports SmartStart inclusion
  • Also supports Network wide inclusion, and Classic inclusion enrollment methods
  • Supports S2 Security and Z-Wave Over-the-Air updates
  • Z-Wave Plus Network 908.42 MHz
  • Requires Neutral Wire
  • Rated for overhead paddle fans without electronic control up to 1.5A motor; not for use with exhaust type fans, lighting loads, or combined ceiling fan light kits
Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477588543

  • Electrical Specifications

    Load Rating : 1.5A Fan

    Neutral Required : Yes

    Termination : Wire Leads

    Voltage : 120VAC, 50/60Hz

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

  • Material Specifications

    Color : White

    Optional Color Change Kits Available : Yes, DDKIT in Black, White, Light Almond, Ivory, Gray, and Brown

    Strap Material : Metal

  • Product Features

    Brand : Decora Smart Z-Wave

    Device Type : In-Wall Smart Fan Speed Controller

    Grade : Residential

    Hub Required : Yes

  • Standards and Certifications

    Standards and Certification : UL, FCC, CSA, NOM, Z-Wave

  • Warranty

    Warranty : Two-Year Limited

Related Videos

Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

Leviton Answer Series: Fan Speed Controls

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications