Loading...

Decora Smart Switch, Z-Wave 800 Series, Neutral Wire Required

ZW15S-1RW

Decora Smart Switch, Z-Wave 800 Series. 15A General Use, 5A LED, 5A CFL, 5A Electronic Ballast, 1500W Incandescent/Halogen, 15A Magnetic Ballast, 3/4 HP Motor, wallplate included - White

BENEFITS

  • Never come home to dark house again - schedule exterior lights to turn on at sunset
  • Know if lights are on and adjust whether you're home, at work, or on vacation - control from anywhere using a compatible Z-Wave hub
  • Use your voice for control without lifting a finger - using a compatible Z-Wave hub
  • Control this switch from another wall location in your home - pairs with DD0SR Wired Switch Companion
  • Increase the reliability of your Z-Wave network - acts as a repeater to strengthen your Z-Wave Mesh network

FEATURES

  • One switch does it all - supports loads up to 15A and 3/4 HP for control of lights, ceiling fans, exhaust fans, motors, pumps, and more
  • Remote access, voice command, and scheduling - as part of a Z-Wave smart home solution
  • Easy Install - replaces your existing switch; wire leads and slim design make install a breeze
  • Single Pole or 3-Way - works with DD0SR Wired Switch Companion
  • Change the color - Change the switch faceplate color to black, gray, brown, light almond, ivory or white using DDKIT-S

TECH SPECS

  • Supports Z-Wave 8th generation mesh wireless for control of connected lighting with certified Z-Wave hubs
  • Compatible with any Z-Wave enabled network; works with other devices displaying the Z-Wave logo; backwards compatible with all generations of Z-Wave devices
  • Meets the Z-Wave specification for the latest in speed, performance, and security
  • Supports SmartStart enrollment when used with a Z-Wave controller that supports SmartStart inclusion.
  • Also supports Network wide inclusion, and Classic inclusion enrollment methods
  • Supports S2 Security and Z-Wave Over-the-Air updates
  • Z-Wave Plus Network - 908.40, 908.42, 916.00 MHz
Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477398463

  • Electrical Specifications

    Load Rating : 15A General Use, 5A LED/CFL, 5A Electronic Ballast, 1500W Incand/ Halogen 15A Magnetic Ballast, 3/4 HP Motor

    Neutral Required : Yes

    Termination Type : Wire Leads

  • Warranty

    Warranty : 2-Year Limited

  • Material Specifications

    Color : White

    Optional Color Change Kits Available : Yes, DDKIT-S in Black, White, Light Almond, Ivory, Gray, and Brown

    Strap Material : Metal

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C (32° – 104° F)

    Operating Humidity : – 10% to 90% non-condensing

  • Product Features

    Brand : Decora Smart Z-Wave

    Device Type : In-Wall Smart Switch

    Grade : Residential

    Hub Required : Yes

  • Standards and Certifications

    Standards and Certifications : UL, FCC, CSA, IC, Z-Wave Plus

Patents

  • US10062528
  • US10048653
  • US9329607
  • US9767973

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents: How to Install Decora Smart 15A Switch: DZ15S, DW15S, DH15S

Leviton Presents: How to Install a Leviton Decora Smart or Decora Digital 3-way Switch or Dimmer

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications