Loading...

Weatherproof Cover, 1-Gang

WP3-EB

1-Gang Weatherproof Cover for 50 Amp Flanged Inlets & Outlets Mounted Behind Panel, 3 Inch Diameter, Panel Mount, Industrial Grade, IP64, NEMA 3R, Vertical Self Closing Lid - BLACK

For Use With 50 Amp Flanged Inlets & Outlets Mounted From Behind The
Panel With 3” Panel Cutout

Color: Black

UPC Code: 078477880128
Country of Origin : Mexico

Product Information

  • Environmental Specifications

    IP Rating : IP64

    NEMA Rating : Type 3R

  • Material Specifications

    Material : Thermoplastic Glass-Filled

    Mounting Screws : Stainless Steel

    Torsion Spring Mechanism : Stainless Steel

  • Product Features

    Color : Black

    Device Type : Flanged Receptacles

  • Standards and Certifications

    CSA Standard : C22.2 No. 18.1 and/or 42.1

    RoHS : Compliant

    UL Standard : UL 514C, UL514D

  • Warranty

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications