Loading...

Weatherproof Cover, 1-Gang

WP2-YL

1-Gang Weatherproof Cover for Flanged Devices, 2.25 Inch Diameter, FS/FD Box Mount, Industrial Grade, IP64, NEMA 3R, Vertical Self Closing Lid - YELLOW

For Use With 3-, 4- or 5-Wire 20 Amp & 30 Amp Locking Flanged Inlets or Outlets

Color: Yellow

UPC Code: 078477772386
Country of Origin : Mexico

Product Information

  • Environmental Specifications

    IP Rating : IP64

    NEMA Rating : Type 3R

  • Material Specifications

    CSA Standard : C22.2 No. 18.1 and/or 42.1

    Material : Thermoplastic Glass-Filled

    Mounting Screws : Stainless Steel

    RoHS : Compliant

    Torsion Spring Mechanism : Stainless Steel

    UL Standard : UL 514C, UL514D

  • Mechanical Specifications

    Color : Yellow

    Gang : 1.0

    Orientation : Vertical

  • Product Features

    Color : Yellow

    Construction : Plastic

    Device Type : Flanged Receptacles

    Material : Thermoplastic Glass-Filled

    Mounting Screws : Stainless Steel

    Torsion Spring Mechanism : Stainless Steel

  • Standards and Certifications

    CSA Standard : C22.2 No. 18.1 and/or 42.1

    RoHS : Compliant

    UL Standard : UL 514C, UL514D

    Warranty : 10-Year Limited

  • Warranty

    IP Rating : IP64

    NEMA Rating : Type 3R

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications