Loading...

WCRMX-I1R

DISCONTINUED

Discontinued Product. Wireless CRMX single universe DMX receiver, supports 1 full DMX universe of up to 512 channels maximum.

The Cognitive Radio Multiplexer (CRMX) Indoor and Outdoor Wireless DMX by Leviton is the first automated and adaptive wireless technology specifically developed for the lighting industry.
UPC Code: 078477555064
Country of Origin : Sweden

Product Information

  • Electrical Specifications

    Voltage : 85-264 VAC

  • Product Features

    Control Style : DMX

    Product Category : Control

    Product Line : Wireless DMX

    Product Type : Wireless DMX

  • Automated Cognitive Coexistence – CRMX wireless transmissions never disturb, or are disturbed by, other wireless equipment. This fully automated feature offers unrivaled convenience and peace of mind during operation.
  • Synchronization, error correction and low latency – Precision timing mechanism guarantees synchronized frame delivery. Advanced algorithms recreate corrupt or lost radio packages. Latency is industry best; below 5ms in multi-universe system.
  • Fidelity – The DMX frame output is identical to the frame input.
  • DALI Support – First system to offer DALI support and integrated DMX to DALI protocol conversion. (WDMXO1R only)
  • Security – 128 bit encryption ensures no hacker intrusion.
  • Ease of Mounting – Indoor models offer multiple mounting options to facilitate easy rigging or rack mounting.
  • Waterproof – Outdoor models have IP67/IP65 classification ensuring long-term use in humid and even underwater environments.
  • Vandal Proof Housing – Outdoor models have discreet and secure metal housing with integrated shock absorption ideal for permanent installations in urban outdoor environments.
  • Upgradeable – Software and firmware easily upgradable.
  • Listings: FCC and ETSI certificates, CE approved, (low voltage supply) UL power supplies available if requested.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications