Loading...
Product added to your list. To view the list, Click Here

Decora Weather-Resistant Single-Pole Switch – Gray

W5601-2GY

15 Amp, 120/277 Volt, Decora Weather-Resistant Single-Pole Switch, Residential Grade – Gray

  • ATTRACTIVE – All-in-one weather-resistant switch solution, no outdoor cover required
  • WEATHER-RESISTANT – Ideal for use for in wet and damp locations
  • CONVENIENT – Controls light(s) from one location
  • EASY TO INSTALL – Side and back wire for easy installation
  • COMPLIANT – NEMA 3R Rated to meet exterior standard

Color: Gray

UPC Code: 078477223833
Country of Origin : Mexico

Product Information

  • Material Specifications

    Actuator Material : Thermoplastic

    Body Material : Thermoplastic

    Strap Material : Steel

  • Mechanical Specifications

    Terminal Accom. : Back Wire #10-#14 AWG; Side Wire #12-#14 AWG

    Termination : Side Wire, Back Wire

    Torque Range : 14 – 18 in.-lbs

    Type : Weather-Resistant Rocker Switch

  • Product Features

    Amperage : 15 A

    Color : Gray

    Device Type : Rocker Switch

    Feature : Weather-Resistant

    Grade : Residential

    HP Rating : 1/2HP-120V 2HP-240V-277V

    Max. Amperage : 12 Amp

    Pole : 1

    Voltage : 120/277 VAC

    Terminal Accom. : Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire, Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only

  • Standards & Certifications

    NOM : NOM

    UL Standard : cULus

  • Warranty

    Warranty : 2-Year Limited

  • ​All-in-one weather-resistant switch solution, no outdoor cover required
  • Patent-pending actuation done with magnets, allowing the subplate/switch to be impervious to water intrusion
  • Designed for wet and damp locations
  • UV stabilized thermoplastic construction
  • ​Rocker switch for smooth operation
  • ​Side and back wire for easy installation
  • ​NEMA 3R Rated to meet exterior Code
  • Ideal for residential and commercial outdoor kitchens and bars, outdoor lighting, patio, pool and spa areas, sheds, gazebos, cabanas, outdoor ceiling fans, and fountains.
  • 2-Year Limited Warranty

  • US11545315

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications