Loading...

Indoor Decora 24-Hour Programmable Timer

VPT24-16Z

Indoor Decora 24-Hour Programmable Timer 120VAC, 60HZ, 1800W Incandescent/Halogen, 15A Resistive/Inductive, 5A LED, 1HP Motor, for single pole, 3-way or more locations when used with VP0SR remote switch. Astronomic clock, backlit LCD display, timer settings at a glance, green LED locator, neutral required, can be used to comply with California Title 24, Part 6, Residential Outdoor Control Device Requirements – White, Ivory and Light Almond

Find your Longitude/Latitude Coordinates using any of the following services: What's My GPS Coordinates

  • CONVENIENT – Automate interior/exterior lights and more
  • ENERGY SAVING – Reduce energy consumption and extend bulb life
  • FLEXIBLE – Program up to 49 on/off event settings per day. See "How To" programming videos below
  • SMART – Adjusts to local sunrise/sunset and daylight saving
  • CODE COMPLIANT – VPT24-16Z and VPT24-16W (white only model) can be used to comply with California Title 24, Part 6, Residential Outdoor Control Device Requirements
  • STYLISH – easily change the color using VPTKT faceplates available in white, ivory, light almond, gray and black
UPC Code: 078477866184
Country of Origin : China

Product Information

  • Product Features

    California Title 24 : Yes

    Color : White, Ivory, Light Almond

    Feature : Single-Pole, 3-Way or More Applications

    Neutral : Required

    Ordering Notes : Incl White, Ivory and Light Almond Color Change Kit

    Pole : 3

    Power Consumption : < 1 Watt

    Standards and Certifications : UL/CSA

    Style Name : Decora

    Timer Type : 24 Hour LCD Programmable

    Type : Electronic

    Voltage : 120 VAC

    Warranty : 5-Year Limited

    Wire : 3

  • Timer settings at-a-glance with large, back-lit display
  • Flexibility to program weekdays, weekends or any combination of days
  • One program mode for astronomical clock, sunrise/sunset and daylight saving time
  • Single pole, 3-way or more when used with the VP0SR matching or coordinating remote switch
  • Rechargeable battery keeps time during temporary power outages
  • VPT24-16Z comes in white with ivory and light almond faceplates included. VPT24-16W model also available in white only
  • Change color with VPKIT faceplates available in white, ivory, light almond, gray and black (sold separately)
  • VPT24-16Z and VPT24-16W can be used to comply with California Title 24, Part 6, Residential Outdoor Control Device Requirements
  • VPT24-16Z and VPT24-16W models have one-touch temporary override that returns to normal operation within 6 hours
  • *Obtaining Longitude/Latitude Coordinates
    Find your longitude and latitude coordinates to enable the VPT24 to provide accurate local sunup/sundown times by clicking the link below and entering your home address. Use the first 2 digits (degrees) of the coordinates when programming the sunup/sundown feature. Ignore the (-) sign if one is shown in your coordinate results. Longitude/Latitude Coordinates Lookup

  • USD646231
  • USD656102
  • US8786137

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Introduction to Programming the Decora VPT24 24-Hour Programmable Timer
Standard Programming for the Decora VPT24 24-Hour Programmable Timer
PRO Programming for the Decora VPT24 24-Hour Programmable Timer
Other Settings for the Decora VPT24 24-Hour Programmable Timer
Leviton Presents How to Install Electronic Timer Switches
Leviton Answer Series All about Timers
Leviton Answer Series - All about Lighting Controls
Automate your lights with a Leviton Timer Switch
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications