Loading...

4.2A 4-Port USB Type-A Wall Outlet Charger

USB4P-I

4-Port USB Charger, 4.2 Amp, 25W, 125V, Ivory
  • SMART - Built-in smart chip recognizes the individual device’s charging requirement to optimize the charge
  • POWERFUL – Four high-powered charging ports deliver a combined total of 4.2A of charging power
  • CONVENIENT – No more searching for charging adapters! Upgrade your existing outlets so you can charge up to four USB powered electronics at once
  • EASY - Compact design fits in a standard wallbox and works with Decora and Decora Plus screwless wallplates.

Color: Ivory

UPC Code: 078477658062
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Amperage : 4.2 A

    Brand : Decora

    Color : Ivory

    Ratings : 4.2A-125V

    Type : 4-Port Type-A Receptacle

    Voltage : 125 VAC

    Wallplate : Not Included

    Warranty : 2-Year Limited

  • Microprocessor and smart chip designed for recognizing and optimizing the charging requirements of the electronic device
  • 4.2 Amps charging capacity
  • Charges up to 4 high powered devices, including multiple tablets, simultaneously
  • Four vertical USB ports are generously spaced to provide more room for maneuvering and reducing stress on USB cables
  • Compact design fits in a standard wallbox is compatible with standard wallplates and can be multi-ganged with other standard devices
  • Easy to install
  • Wire leads
  • Available in White, Ivory, Light Almond, Gray and Black
  • cCSAus listed
  • Compatible with USB 3.1, 3.0, 2.0, 1.1 devices
  • No data transfer capability
  • Compatible with Decora® wallplates and Decora Plus™ screwless wallplates. Wallplate sold separately

Related Videos

USB Outlet Installation
Resi - USB Outlet Overview
Project of the Week Series – USB In-Wall Charger Outlets
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications