Toggle Slide Fan Speed Control Switch, 1.5A, 3-Speed, Single Pole or 3-Way, Light Almond
TSF01-10T
1.5A Quiet Toggle Slide Fan Speed control, 3-speed, 120VAC, 60Hz, Single Pole or 3-Way - Light Almond
The Leviton Toggle Slide Quiet Fan Speed Control provides three distinct settings to manage control of fan loads. It combines a Toggle ON/OFF switch with an integraded slide bar for the selection of low, medium or high fan speeds. For a traditional home, the classic style of Toggle Slide Controls offers the ideal way to upgrade the functionality of devices without compromising the character of the décor.
UPC Code: 078477771754
Country of Origin : China
Product Information
Updated
Updated
Product Features
Action : Toggle Switch for ON/OFF, slide bar for fan speed level control
Available Colors : White, Ivory, Light Almond
Brand : Toggle Slide
Color : Light Almond
Load Rating : 1.5 Amp
Load Type : Fan
Preset : Yes
Protection : Radio/TV Filter
Standards and Certifications : cCSAus, NOM
Style Name : Toggle Slide
Switch Type : Single-Pole & 3-Way
Type : Electro-Mechanical
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
- 1.5 Amp quiet fan speed control
- Combines a toggle ON/OFF switch with a contemporary slender slide bar for the selection of low, medium or high fan speeds
- Ideal in any area where ceiling fan noise could become distracting
- Integrated linear 3-speed slide control for easy, precise operation
- Separate ON/OFF toggle switch that preserves the selected setting
- Provides single pole (one location) or 3-way (two location) control when paired with a 3-way switch
- Slim, compact housing fits easily into a standard wallbox
- Suitable for multi-gang installations
- No break-off fins for multi-gang installation
- Available in White, Ivory and Light Almond
- Built-in radio/TV interference filter
- US10276332
- US9916946
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Leviton Presents: How to Install a Decora Quiet Fan Speed Control
Leviton Presents: How to Install a Dimmer in a 3-way Application
Leviton Answer Series: Fan Speed Controls
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors