15 Amp, 125/250 Volt, Duplex Receptacle Outlet, Commercial Grade
TBR15-S1E
Leviton offers custom imprinting solutions to meet the 2014 National Electrical Code requirements for identifying receptacles that will be automatically de-energized as part of an overall plug load control program. All 15A & 20A, 125V receptacles that are automatically controlled will be marked with a specific symbol.
Color: Black
Product Information
- AC Horsepower Ratings - At Rated Voltage : 1/2 HP 
- Electrical Specifications - Amperage : 15 A - Dielectric Voltage : Withstands 2000V per UL498 - Grounding : Self-Grounding - Pole : 2 - Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current - Voltage : 125 VAC - Wire : 3 
- Environmental Specifications - Operating Temperature : -40°C to 60°C 
- Material Specifications - Body Material : Polypropylene - Face Material : Polypropylene - Ground Clips : Brass - Grounding Screw : Brass 8-32 - Line Contacts : Brass Double-Wipe .031 Thick - Strap Material : Brass .050" - Terminal Clamp : Brass - Terminal Screws : Brass 10-32 
- Mechanical Specifications - Product ID : Ratings are permanently marked on device - Terminal Accom. : 14-10 AWG - Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral - Termination : Back or Side Wire - Wire Type : Solid or Stranded Building Wire 
- Product Features - Color : Black - Device Type : Duplex Receptacle Outlet - Feature : Split-circuit, One Outlet Marked Controlled,Tamper-Resistant,Smooth Face - Grade : Commercial Specification Grade - NEMA : 5-15R 
- Standards and Certifications - ANSI : C-73 - Applicable Standards : UL 498, CSA C22.2 No. 42 - Certification/Listing : UL, CSA, NOM-ANCE - NEMA : WD-1 & WD-6 
- Warranty - Warranty : 10-Year Limited 
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
    