Loading...
Product added to your list. To view the list, Click Here

60W (20V@2.5A+ 5V@2A) USB Dual Type A/Type-C Power Delivery Wall Outlet Charger with 20A Tamper-Resistant Outlet

T5834-B

20 Amp, 125 Volt, Decora Tamper-Resistant Outlet. NEMA 5-20R, 60W (20V@2.5A+ 5V@2A), Dual Type A/Type-C Power Delivery USB Charger, Grounding, Wire Leads – Brown

  • POWERFUL – Combined 60W charge. Type-C port delivers up to 2x the charging power with PD-enabled devices, while still providing charging capability for existing Type A devices
  • INNOVATIVE – USB Type-C or USB-C provides faster charging and is the new standard port on many phones, tablets and laptops
  • ENHANCED SAFETY – Overcurrent protection helps protect electronic devices from over charging/heating and tamper-resistant outlets prevent unwanted objects from being inserted into the outlets
  • FAST CHARGING – Smart chip ensures each device gets the power level it needs to charge fast and efficiently
  • CONVENIENT – No more searching for charging adapters! Upgrade so you can charge electronics leaving the outlets free for additional power needs 

Color: Brown

UPC Code: 078477001158
Country of Origin : China
NEMA 5-20R

Product Information

  • Product Features

    Amperage : 20 A

    Brand : Decora

    Color : Brown

    Device Type : Duplex Receptacle

    Feature : 60W Type A/C with PD

    Power Delivery : Yes

    Type : 60W Type A/C with PD Duplex Receptacle

  • Electrical Specifications

    Amperage : 20 A

    Grade : Residential/Commercial Specification Grade

    Grounding : Grounding

    Pole : 2

    Wire : 3

  • Mechanical Specifications

    Termination : Wire Leads

  • Standards and Certifications

    FCC Part 15 : Class B

    Listed : cCSAus Listed

    NEMA : 5-20R

    UL 1310 : Yes

    UL 498 : Yes

  • Warranty

    Warranty : 2-Year Limited

  • Charges most Type-C devices as well as Type A devices 
  • USB Type-C or USB-C provides faster charging and is the new standard port on many phones, tablets and laptops. Up to 2X the charging power with PD devices
  • USB Type A port provides powerful charging for existing devices 
  • Adapter-free charging of Type A and Type-C devices for a sleek and uncluttered appearance
  • No data transfer capability
  • The USB Type-C power delivery port is capable of 5VDC, 9VDC, 15VDC, and 20VDC with a maximum power output of 50W. The Type A port is capable of 5VDC with a maximum power output of 10W
  • When the USB Type-C port is connected to a power-delivery capable electronic device, the charger negotiates up to the highest power at which it is capable of charging, such as 9VDC at 3A (27W), 15VDC at 3A (45W), or 20VDC at 2.5A (50W) 
    • When a device is connected to the Type A port, the charger outputs 5VDC at 2A (10W).
    • When both ports are in use, the Type A port outputs 5VDC at 2A (10W). The USB Type-C port continues to provide 5VDC at 3A (15W), 9VDC at 3A (27W), 15VDC at 3A (45W), or 20VDC at 2.5A (50W)
  • 15A and 20A receptacle models available
  • Smart chip recognizes and optimizes the charging requirements of individual devices
  • Built-in overcurrent protection helps protect the electronics from receiving too much power, which can damage the device
  • Internal thermo regulator prevents the electronics from overheating 
  • USB Ports tested to meet the industry requirement to withstand over 10,000 insertions 
  • Compatible with USB 3.1, 3.0, 2.0, 1.1 devices
  • Type-C USB Ports enable cables to be inserted in either direction
  • Tamper-resistant receptacles help prevent access by most non-rated/foreign objects
  • Compatible with Decora® wallplates and Decora Plus™ screwless wallplates (sold separately)
  • Spec Grade

  • CA2621644
  • CA2624409
  • CA2677283
  • CA2857863
  • MX338817
  • US7355117
  • US7820909
  • US7868719
  • US8242362
  • US9368982
  • US9496726

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications