30W (6A) USB Dual Type-C/C Wall Outlet Charger with 15A Tamper-Resistant Outlet
T5637-I
15 Amp, 125 Volt, Decora Tamper-Resistant Outlet. NEMA 5-15R, 30W (6 Amps), Dual Type-C/C USB Chargers, Grounding, Side Wired & Back Wired - Ivory
- SMART – Built-in smart chip recognizes the individual device’s charging requirements to optimize the charge (Does not provide Power Delivery. See Leviton T5636, T5635)
- POWERFUL – Two high-powered charging ports deliver a combined total of 6A charging current and 30 watts of power
- CONVENIENT – No more searching for charging adapters! Upgrade so you can charge electronics leaving the outlets free for additional power needs
- THE FUTURE OF CHARGING – USB Type-C provides faster charging and is emerging as the standard port on many phones and tablets, such as iPhones®, iPads®, Samsung Galaxy®, Samsung® Tabs, Google® Pixel and More
- ENHANCED SAFETY – Built-in protection helps prevent the device from overheating and tamper-resistant outlets prevent unwanted objects from being inserted into the outlets
- Wallplate sold separately
Color: Ivory
Product Information
Electrical Specifications
Amperage : 15 A
Body Material : Thermoplastic
Color : Ivory
Cover Material : Thermoplastic
Grounding : Grounding
Horsepower Rating : 15A-1/2 HP
Ratings : 15A-125V
Strap Material : Steel
Voltage : 125 VAC
Environmental Specifications
Flammability : Rated V-0 per UL 94
Operating Temperature : -10°C to 40°C
Product ID : Stamped on Strap
Terminal Accom. : 14-12 AWG
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Termination : Back & Side
Torque Range : 14 – 18 in.-lbs
Material Specifications
Body Material : Thermoplastic
Color : Ivory
Cover Material : Thermoplastic
Grade : Residential/Commercial Specification Grade
Strap Material : Steel
Mechanical Specifications
Listed : cCSAus
NOM : 057
Product ID : Stamped on Strap
Terminal Accom. : 14-12 AWG
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Termination : Back & Side
Torque Range : 14 – 18 in.-lbs
Warranty : 2-Year Limited
Product Features
Amperage : 15 A
Brand : Decora
Color : Ivory
Flammability : Rated V-0 per UL 94
Grade : Residential/Commercial Specification Grade
NEMA : 5-15R
Operating Temperature : -10°C to 40°C
Product Type : Outlet/USB Combo
Type : Type C/C with Duplex Receptacle
Voltage : 125 VAC
Wallplate : Not Included
Standards & Certifications
FCC Part 15 : Class B
Listed : cCSAus
NOM : 057
UL 1310 : Yes
UL 498 : Yes
Warranty : 2-Year Limited
- Charges most Type-C devices as well as Type A devices (adapter required)
- Adapter-free charging of Type-C devices for a sleek and uncluttered appearance
- No data transfer capability
- 6A USB Charger
- Two charging ports with 15W maximum of charging per port
- Smart chip recognizes and optimizes the charging requirements of individual devices
- Internal thermos regulator prevents the electronics from overheating
- Tested to withstand over 10,000 insertions.
- Compatible with USB 3.1, 3.0, 2.0, 1.1 devices
- Tamper-resistant receptacles help prevent access by most non-rated/foreign objects
- Fits in a standard wallbox, is compatible with standard wallplates and can be multi-ganged with other devices
- Easy to install. Can replace existing outlets
- Compatible with Decora® wallplates and Decora Plus™ screwless wallplates. Wallplate sold separately
- Perfect for use in residential applications such as kitchens, bedrooms, and home offices and in commercial applications such as hotels, airports, restaurants and cafes, salons, office cubicles - and college dorm rooms
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors