Loading...

60W (6A) USB Dual Type-C/C Power Delivery Wall Outlet Charger with 15A Tamper-Resistant Outlet

T5636-G

DISCONTINUED Suggested Replacement SKUs:

60W (6A) USB Dual Type-C/C Power Delivery Wall Outlet Charger with 15A Tamper-Resistant Outlet - Gray

  • POWERFUL – 60W charge on a single port. Up to 2x the charging power with PD-enabled devices
  • INNOVATIVE – USB Type-C or USB-C provides faster charging and is the new standard port on many phones, tablets and laptops
  • ENHANCED SAFETY – Overcurrent protection helps protect electronic devices from over charging/heating and tamper-resistant outlets prevent unwanted objects from being inserted into the outlets
  • FAST CHARGING – Smart chip ensures each device gets the power level it needs to charge fast and efficiently

Color: Gray

Country of Origin : Mexico
NEMA 5-15R

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477471524

    Nema : 5-15R

  • Product Features

    Amperage : 15 A

    Brand : Decora

    Color : Gray

    Grade : Residential/Commercial Specification Grade

    Grounding : Grounding

    NEMA : 5-15R

    Power Delivery : Yes

    Strap Material : Steel

    Tamper Resistant : Yes

    Termination : Wire Leads

    Type : Standard Duplex

    Voltage : 125 VAC

    Wallplate : Included

    Warranty : 2-Year Limited

    Wire : 3

  • Electrical Specifications

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -10°C to 40°C

  • Environmental Specifications

    Body Material : Thermoplastic

    Face Material : Thermoplastic

    Notes : w/ Wallplate

    Operating Temperature : -10°C to 40°C

    Yoke : Zinc-Plated Steel

  • Mechanical Specifications

    Type : Standard Duplex

  • Standards and Certifications

    FCC Part 15 : Class B

    Listed : cCSAis

    NOM : 057

    UL 1310 : Yes

    UL 498 : Yes

    Warranty : 2-Year Limited

Features & Benefits

  • Your time matters. Charge for minutes, enjoy for hours!
  • The most advanced USB in-wall charger on the market with up to 2X the charging power with PD-enabled devices. Also compatible with non-PD devices as well as Type A devices (adapter required)
  • Up to 60W charge on a single port when connected to a PD-enabled device, up to 30W charge per port (60W total) when both USB ports are in use
  • Maximum charging outputs: 5V/3A, 9V/3A, 15V/3A, 20V/3A with a maximum power output of 60W
  • USB Type-C provides faster charging and is emerging as the standard port on many phones, and tablets, such as iPhones, iPads, Samsung Galaxy, Samsung Tabs, Google Pixel and More
  • Compatible with USB 3.1, 3.0, 2.0, 1.1 devices
  • Smart chip recognizes and optimizes the charging requirements of individual devices
  • No data transfer capability
  • Overcurrent protection helps protect the electronics from receiving too much power, which can damage the device
  • Internal thermoregulator prevents the electronics from overheating
  • Tamper-resistant outlets block access by most non-rated/foreign objects to help keep children safe
  • For new construction and retrofit installations, an extra deep electrical box (20 cu. in.) or wallbox extender is required
  • Use with Decora wallplate or Decora Plus screwless wallplate (sold separately)

Patents

  • US8242362
  • CA2624409
  • US7355117
  • US7820909
  • US10923941
  • US12119701
  • US7868719
  • US9368982
  • US12074464
  • CA2857863
  • US9496726
  • CA2677283
  • CA2621644
  • MX338817

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications