Loading...
Product added to your list. To view the list, Click Here

30W (6A) USB Dual Type-C/C Power Delivery Wall Outlet Charger with 15A Tamper-Resistant Outlet

T5635-E

15 Amp, 125 Volt, Decora Tamper-Resistant Outlet. NEMA 5-15R, 30W (6 Amps), Dual Type-C/C Power Delivery USB Chargers, Grounding, Side Wired & Back Wired - Black

  • POWERFUL – 30W charge on a single port. Up to 2x the charging power with PD-enabled devices
  • INNOVATIVE – USB Type-C or USB-C provides faster charging and is emerging as the standard port on many phones, tablets and laptops
  • ENHANCED SAFETY – Overcurrent protection helps protect electronic devices from over charging/heating and tamper-resistant outlets prevent unwanted objects from being inserted into the outlets
  • FAST CHARGING – Smart chip ensures each device gets the power level it needs to charge fast and efficiently

Color: Black

UPC Code: 078477979419
Country of Origin : Please Contact Customer Service
NEMA 5-15R

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : Black

    Cover Material : Thermoplastic

    Grounding : Grounding

    Horsepower Rating : 15A-1/2 HP

    Ratings : 15A-125V

    Strap Material : Steel

    Voltage : 125 VAC

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -10°C to 40°C

    Product ID : Stamped on Strap

    Terminal Accom. : 14-12 AWG

    Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd

    Termination : Back & Side

    Torque Range : 14 – 18 in.-lbs

  • Material Specifications

    Body Material : Thermoplastic

    Color : Black

    Cover Material : Thermoplastic

    Grade : Residential/Commercial Specification Grade

    Strap Material : Steel

  • Mechanical Specifications

    Listed : cCSAus

    NOM : 057

    Product ID : Stamped on Strap

    Terminal Accom. : 14-12 AWG

    Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd

    Termination : Back & Side

    Torque Range : 14 – 18 in.-lbs

    Warranty : 2-Year Limited

  • Product Features

    Amperage : 15 A

    Brand : Decora

    Color : Black

    Flammability : Rated V-0 per UL 94

    Grade : Residential/Commercial Specification Grade

    NEMA : 5-15R

    Operating Temperature : -10°C to 40°C

    Power Delivery : Yes

    Product Type : Outlet/USB Combo

    Type : 30W Type C/C with PD Duplex Receptacle

    Voltage : 125 VAC

    Wallplate : Not Included

  • Standards & Certifications

    FCC Part 15 : Class B

    Listed : cCSAus

    NOM : 057

    UL 1310 : Yes

    UL 498 : Yes

    Warranty : 2-Year Limited

  • Up to 30W charge when PD-enabled device connected to single port. Up to 15W charge per port (30W total) when both USB ports are connected to devices. Examples of maximum charging outputs are: 
    • Single port connected to PD-enabled device: 15VDC@2A (30W) or 9VDC@3A (27W) 
    • Single port connected to non-PD device: 5VDC@3A (15W)
    • Both ports connected to devices (PD or non-PD): 5VDC@3A each (up to 30W total)
  • Charges most Type-C devices as well as Type A devices (adapter required)
  • Shallowest profile on the market for ease of installation
  • Smart chip recognizes and optimizes the charging requirements of individual devices
  • Built-in overcurrent protection helps protect the electronics from receiving too much power, which can damage the device
  • Internal thermo regulator prevents the electronics from overheating 
  • USB Ports tested to meet the industry requirement to withstand over 10,000 insertions 
  • Compatible with USB 3.1, 3.0, 2.0, 1.1 devices
  • Type-C USB Ports enable cables to be inserted in either direction
  • Tamper-Resistant improves child safety – built-in shutter prevents access by most non-rated/foreign objects
  • Charging time may be affected by the charge cord used. Leviton recommends using the cord provided with the device
  • Compatible with Decora® wallplates and Decora Plus™ screwless wallplates
  • Ideal for residential and commercial applications including kitchens, bedrooms, home offices, college dormitories, airport lounges, hospitals, salons and spas, hotels, meeting rooms, cafes, restaurants and more
  • Compatible with Decora® wallplates and Decora Plus™ screwless wallplates. Wallplate sold separately
  • No data transfer capability

  • US8242362
  • CA2624409
  • US7355117
  • US7820909
  • US7868719
  • US8944859
  • US9543667
  • US9368982
  • CA2869845
  • US9496726
  • CA2677283
  • CA2621644
  • MX338817

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

USB Outlet - Power Delivery
USB Outlet Installation
USB Outlet Overview
Project of the Week Series – USB In-Wall Charger Outlets
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications