Submeter, Indoor, 120/208/240V, Phase Config 3x2 with Wiring Harness, Electric Meter, Multiple Point High Density Smart Meter
S8120-32
Series 8000 Submeter, Residential Meter, 120/208/240V 1PH 3W, Phase Config 3x2 with Wiring Harness, Electric Meter: Yes, Title 24 compliant, ASHRAE 90.1 compliant. SUBMETER ONLY
The VerifEye™ Series 8000 Multiple Point submeters are designed to meter multi-tenant office buildings, medium-sized retail, institutional, multi-tenant residential and other high density applications. VerifEye Series 8000 submeters provide twenty-four meter elements that can be configured as any combination of 1 phase, 2 phase or 3 phase meters or monitors.
Product Information
Electrical Specifications
Voltage : 120/208/240 VAC
Product Features
CTs Included : No Meter Only
Communication : ModBus/RTU, ModBus/TCP, TCP/IP, PPP, HTTP/HTML, FTP, NTP, XML, SNMP-Trap, Optional BACnet/IP
Enclosure : Indoor
Meter Configuration : Branch Circuit Monitor
Product Line : Series 8000
Product Type : Electric Submeter
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
- Building automation integration and tenant metering
- Multiple point meter-installation and hardware-savings
- Can monitor as low as 2A
- Provides multiple electric loads in one device
- Monitors up to 24 current transformers - 8 (3) phase, 12 (2) phase or 24 single phase loads
- 100 - 5,000 amp current transformers
- ModBus TCP, ModBus RTU (RS-485) and BACnet IP standard feature
- Measures kilowatt hours, kW demand, volts, amps
- Interval and net metering
- Configurable via Ethernet or simple ModBus RTU network to BMS or VerifEye software solutions for tenant billing or measurement & verification (M&V)
Related Videos
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors