Loading...

7-Gang Toggle Switch Wallplate, Standard Size, Painted Metal, Ivory

S601-I

7-Gang Toggle Device Switch Wallplate, Standard Size, Painted Metal, Device Mount - Ivory

Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.

UPC Code: 078477309551
Country of Origin : Mexico

Product Information

  • Product Features

    Color : Ivory

    Gang : 7

    Material : Painted Metal

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Toggle Switch

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications